??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9209218
HELP_VARIABLE
Order number
9209218
Profile height
18mm mm
Length
4000.000 mm
L
2.500 mm
U
9.500 mm
LL
8.500 mm
T
1.250 mm
A
4.500 mm
B
1.650 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D